??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25150.1139 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers low structure, with through-bore
Bill of material
25150.1139 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.1139
D1
38 mm
H
10 mm
D2
+0.5
5 mm
D3
+0.5
9.0 mm
S1
2.0 mm
S2
1.1 mm
FED
Spring rate R ~
704 N/mm
BB
Load capacity max.
1760
FW
Spring range ~
2.50 N
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
120 °C
G
Weight
24 g
Embedded user actions